IESNA:LM-63-2002
[TEST]P951368
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32231
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4766.2 5288.1 5748.9 6085.6 6150.8 5784.7 5357.5 5100.8 5065 5283.9
5717.3 6247.6 6830.5 7686.9 8421.3 8903.2 9441.9 10092.1 10856 11571.4
12179.6 12596.2 12501.5 12200.6 11314.7 9439.8 7068.3 4749.4 2718.7 1523.5
1018.5 694.4 300.9 155.7 54.7 0 0
4766.2 5258.6 5730 6062.4 6138.2 5786.8 5359.6 5090.3 5046.1 5254.4
5671 6182.4 6750.5 7501.8 8318.2 8762.2 9303 9911.2 10685.5 11373.6
11977.6 12417.4 12341.6 12019.7 11251.6 9494.5 7257.7 4900.9 2767.1 1506.7
1020.6 717.6 303 176.8 65.2 10.5 0
4766.2 5262.8 5713.1 6070.9 6192.9 5923.6 5492.2 5178.6 5092.4 5229.1
5589 6024.6 6592.7 7226.1 8040.5 8518.1 8979 9528.2 10245.7 10900.2
11544.1 11908.1 11893.4 11459.9 10910.7 9492.4 7499.7 5065 2996.5 1809.7
1245.7 915.4 603.9 385.1 237.8 92.6 0
4766.2 5212.3 5656.3 6014 6213.9 6087.7 5702.6 5351.2 5178.6 5233.3
5483.8 5866.7 6293.9 6769.5 7472.3 8091 8577.1 9094.7 9698.6 10401.5
11011.7 11546.2 11868.1 11845 11800.8 11893.4 11060.1 9073.7 5666.8 2689.3
1696.1 1311 940.6 608.1 298.8 73.6 0
4766.2 5176.5 5582.7 5955.1 6213.9 6302.3 6054 5719.4 5441.7 5344.9
5460.6 5732.1 6079.3 6485.4 6889.4 7516.5 8244.6 8747.5 9393.5 10062.7
10782.3 11390.5 11857.6 12217.5 12369 12642.5 13008.7 11918.6 9187.3 5134.4
2001.2 925.9 625 393.5 197.8 25.3 0
4766.2 5138.7 5490.1 5852 6148.7 6363.3 6405.4 6213.9 5974.1 5774.1
5732.1 5849.9 6112.9 6397 6773.7 7160.9 7825.8 8701.2 9311.4 9803.8
10443.5 11220 12036.5 12764.6 13477.9 14290.2 15740 17263.5 16842.7 14422.7
10096.3 4926.1 1567.7 549.2 195.7 23.1 0
4766.2 5065 5365.9 5681.6 5982.5 6251.8 6493.8 6641.1 6657.9 6615.9
6586.4 6647.4 6792.6 7011.5 7299.8 7684.8 8170.9 8806.4 9606 10456.2
11291.6 12270.1 13440 14706.8 16154.6 17469.7 19041.6 21653.1 25905.8 27395.6
23607.9 15618 8097.3 3825.6 1332 157.8 0
4766.2 5054.5 5321.7 5599.5 5900.4 6163.4 6437 6679 6836.8 6925.2
7022 7175.6 7377.6 7634.3 7996.3 8440.3 8951.6 9589.2 10332 11209.5
12188 13225.4 14401.7 15792.6 17189.9 18604 20138 22240.1 26118.3 29468.4
27324.1 19140.5 10254.2 4480 1357.3 132.6 0
4766.2 5001.9 5224.9 5471.1 5713.1 5978.3 6245.5 6523.3 6809.5 7104.1
7377.6 7686.9 8082.5 8572.8 9252.5 9972.2 10761.3 11571.4 12474.2 13496.9
14511.1 15521.2 16550.2 17678.1 18898.6 20091.7 21303.7 22755.7 24921 26859
25697.5 20805 13048.6 5475.3 1159.5 105.2 0
4766.2 4909.3 5065 5227 5401.7 5586.9 5786.8 6007.7 6258.1 6559
6944.1 7392.3 7899.5 8574.9 9469.3 10487.7 11533.6 12669.9 13915.6 15218.2
16541.8 17753.8 18900.7 19982.3 20933.4 21848.8 22913.5 24094 25548.1 25524.9
22633.6 17478.2 9814.4 2880.8 433.5 61 0
4766.2 4814.6 4879.8 4947.2 5016.6 5105 5208.1 5321.7 5452.2 5631.1
5866.7 6140.3 6483.3 6979.9 7674.3 8530.8 9509.2 10527.7 11556.7 12528.9
13416.9 14294.4 15167.7 16009.4 16756.4 17421.3 18096.8 18856.5 19409.9 18174.7
14849.9 10252.1 4061.3 833.3 229.4 75.8 0
4766.2 4770.4 4776.7 4795.7 4820.9 4842 4877.7 4913.5 4953.5 5012.4
5096.6 5184.9 5283.9 5462.7 5734.2 6051.9 6508.5 7059.9 7743.8 8478.1
9221 9955.4 10700.3 11396.8 12013.3 12562.6 13027.6 13488.4 13547.4 12059.6
9639.7 6662.2 2668.2 532.4 136.8 42.1 0
4766.2 4713.6 4682 4635.7 4585.2 4532.6 4463.2 4395.8 4299 4177
4046.5 3861.4 3693 3583.6 3558.3 3610.9 3829.8 4219.1 4715.7 5224.9
5677.4 6037.2 6352.8 6630.6 6836.8 6937.8 6834.7 6363.3 5372.2 3865.6
2369.4 1239.4 471.4 124.2 27.4 0 0
4766.2 4621 4446.3 4250.6 4029.7 3751.9 3451 3114.3 2773.4 2474.6
2232.6 2036.9 1883.3 1773.9 1698.2 1624.5 1567.7 1553 1620.3 1805.5
2024.3 2167.4 2175.8 2051.7 1845.5 1563.5 1268.9 959.6 671.3 408.2
239.9 141 75.8 25.3 6.3 0 0
4766.2 4507.4 4195.9 3834 3392.1 2935.5 2510.4 2177.9 1927.5 1715
1519.3 1338.3 1203.6 1140.5 1109 1066.9 1035.3 1005.8 968 934.3
909 867 803.8 719.7 625 528.2 437.7 368.2 309.3 252.5
189.4 122 56.8 14.7 4.2 0 0
4766.2 4374.8 3918.2 3371.1 2817.6 2325.2 1992.8 1748.7 1523.5 1336.2
1218.4 1148.9 1090 1037.4 986.9 938.5 890.1 831.2 766 709.1
669.2 629.2 591.3 538.7 492.4 435.6 387.2 336.7 279.9 218.8
145.2 86.3 40 14.7 4.2 0 0
4766.2 4303.3 3714.1 3028.1 2405.2 2003.3 1729.7 1489.8 1323.6 1243.6
1178.4 1106.9 1035.3 970.1 911.2 854.3 787 715.5 646 589.2
542.9 496.6 467.2 439.8 404 361.9 315.6 265.1 204.1 145.2
103.1 61 27.4 6.3 0 0 0
4766.2 4200.1 3486.8 2714.5 2144.3 1805.5 1542.4 1376.2 1294.1 1228.9
1163.7 1081.6 1001.6 923.8 845.9 768.1 690.2 618.7 561.8 517.7
484 454.5 425.1 385.1 345.1 307.2 263 216.7 174.7 138.9
103.1 67.3 23.1 0 0 0 0
4766.2 4137 3326.9 2516.7 2018 1700.3 1464.6 1363.6 1302.6 1235.2
1163.7 1081.6 993.2 900.6 810.1 721.8 643.9 585 542.9 500.8
462.9 423 389.3 355.6 322 282 237.8 193.6 159.9 126.3
90.5 54.7 12.6 0 0 0 0
4766.2 4080.2 3204.8 2405.2 1967.5 1656.1 1452 1380.4 1311 1241.5
1172.1 1092.1 1005.8 913.3 820.7 738.6 671.3 606 549.2 496.6
452.4 404 366.1 330.4 290.4 239.9 191.5 159.9 130.5 96.8
65.2 31.6 6.3 0 0 0 0
4766.2 4082.3 3175.4 2375.7 1929.6 1628.7 1456.2 1397.2 1340.4 1271
1199.4 1123.7 1045.8 959.6 869.1 782.8 709.1 641.8 585 530.3
473.5 414.5 366.1 322 273.6 218.8 166.2 138.9 111.5 84.2
54.7 25.3 4.2 0 0 0 0
4766.2 4128.6 3219.6 2405.2 1952.8 1643.4 1462.5 1403.6 1348.8 1279.4
1210 1136.3 1056.3 972.2 883.8 795.4 715.5 648.1 601.8 551.3
481.9 423 370.4 324.1 269.3 216.7 166.2 138.9 109.4 82.1
54.7 25.3 6.3 0 0 0 0
